RS3G160AT
Pch -40V -16A Power MOSFET

RS3G160AT is a low on-resistance MOSFET suitable for switching and load switches.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS3G160ATTB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-16

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0061

RDS(on)[Ω] VGS=10V(Typ.)

0.005

RDS(on)[Ω] VGS=Drive (Typ.)

0.0061

Total gate charge Qg[nC]

55

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

  • Low on - resistance
  • Small surface mount package (SOP8)
  • Pb-free plating ; RoHS compliant
X

Most Viewed