ROHM Product Detail

RS3E180AT
P-channel -30V -18A Power MOSFET

RS3E180AT is a Power MOSFET for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS3E180ATTB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOP8

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-18

RDS(on)[Ω] VGS=4.5V(Typ)

0.005

RDS(on)[Ω] VGS=10V(Typ)

0.0041

RDS(on)[Ω] VGS=Drive (Typ)

0.005

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed