RS1P090AT
Pch -100V -33A Power MOSFET

RS1P090AT is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1P090ATTB1
Status | Recommended
Package | HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8S (5x6)

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-33

RDS(on)[Ω] VGS=4.5V(Typ.)

0.028

RDS(on)[Ω] VGS=10V(Typ.)

0.026

RDS(on)[Ω] VGS=Drive (Typ.)

0.028

Total gate charge Qg[nC]

62

Power Dissipation (PD)[W]

40

Drive Voltage[V]

4.5

Trr (Typ.)[ns]

43

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free plating ; RoHS compliant
X

Most Viewed