RS1G201AT
Pch -40V -78A, HSOP8, Power MOSFET

RS1G201AT is a power MOSFET, suitable for load switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS1G201ATTB1
Status | Recommended
Package | HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8S (5x6)

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-78

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0052

RDS(on)[Ω] VGS=10V(Typ.)

0.0042

RDS(on)[Ω] VGS=Drive (Typ.)

0.0052

Total gate charge Qg[nC]

62

Power Dissipation (PD)[W]

40

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free plating ; RoHS compliant
X

Most Viewed