ROHM Product Detail

RS1E220AT
P-channel -30V -76A Power MOSFET

RS1E220AT is a Power MOSFET, suitable for switching applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RS1E220ATTB1
Status | Active
Package | HSOP8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-76

RDS(on)[Ω] VGS=4.5V(Typ)

0.0046

RDS(on)[Ω] VGS=10V(Typ)

0.0033

RDS(on)[Ω] VGS=Drive (Typ)

0.0046

Total gate charge Qg[nC]

65

Power Dissipation (PD)[W]

34

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (HSOP8)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed