ROHM Product Detail

RQ7P035AT
P-channel -100V -3.5A Power MOSFET

RQ7P035AT is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ7P035ATTCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.091

RDS(on)[Ω] VGS=10V(Typ)

0.085

RDS(on)[Ω] VGS=Drive (Typ)

0.091

Total gate charge Qg[nC]

21

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance
  • Small surface mount package (TSMT8)
  • Pb-free plating ; RoHS compliant
X

Most Viewed