ROHM Product Detail

RQ7E055AT
P-channel -30V -5.5A Middle Power MOSFET

RQ7E055AT which is Small Surface Mount package is suitable for Switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ7E055ATTCR
Status | Recommended
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-5.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.0282

RDS(on)[Ω] VGS=10V(Typ)

0.0193

RDS(on)[Ω] VGS=Drive (Typ)

0.0282

Total gate charge Qg[nC]

9.4

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Find Similar

Features:

  • Low on-resistance.
  • Small Surface Mount Package (TSMT8)
  • Pb-free lead plating; RoHS compliant
X

Most Viewed