RQ6P020AT
Pch -100V -2A Power MOSFET

RQ6P020AT is a low on-resistance MOSFET suitable for Switching, Load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6P020ATTCR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=4.5V(Typ.)

0.177

RDS(on)[Ω] VGS=10V(Typ.)

0.166

RDS(on)[Ω] VGS=Drive (Typ.)

0.177

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.5

Trr (Typ.)[ns]

34

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (TSMT6)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed