RQ6L035AT
Pch -60V -3.5A Power MOSFET

RQ6L035AT is a low on-resistance MOSFET suitable for switching and load switches.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6L035ATTCR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.069

RDS(on)[Ω] VGS=10V(Typ.)

0.062

RDS(on)[Ω] VGS=Drive (Typ.)

0.069

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (TSMT6)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed