ROHM Product Detail

RQ6L020SP
P-channel -60V -2.0A small-signal MOSFET

RQ6L020SP is a MOSFET with low on-resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6L020SPTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 7 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-2

RDS(on)[Ω] VGS=4V(Typ)

0.19

RDS(on)[Ω] VGS=4.5V(Typ)

0.18

RDS(on)[Ω] VGS=10V(Typ)

0.15

RDS(on)[Ω] VGS=Drive (Typ)

0.19

Total gate charge Qg[nC]

7.2

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • High Power small mold Package (TSMT)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
X

Most Viewed