ROHM Product Detail

RQ6E060AT
Pch -30V -6A Middle Power MOSFET

RQ6E060AT is low on-resistance MOSFET for switching and load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E060ATTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching

Number of terminal

6

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-6

RDS(on)[Ω] VGS=4.5V(Typ)

0.0268

RDS(on)[Ω] VGS=10V(Typ)

0.0203

RDS(on)[Ω] VGS=Drive (Typ)

0.0268

Total gate charge Qg[nC]

12.9

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on - resistance.
  • High Power small mold Package (TSMT6).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • 100% Rg and UIS tested.
X

Most Viewed