ROHM Product Detail

RQ6E030AT
P-channel -30V -3A Middle Power MOSFET

RQ6E030AT is small surface mount package MOSFET.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6E030ATTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-3

RDS(on)[Ω] VGS=4.5V(Typ)

0.104

RDS(on)[Ω] VGS=10V(Typ)

0.07

RDS(on)[Ω] VGS=Drive (Typ)

0.104

Total gate charge Qg[nC]

2.7

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT6)
· Pb-free lead plating; RoHS compliant
X

Most Viewed