ROHM Product Detail

RQ6C065BC
P-channel -20V -6.5A Middle Power MOSFET

RQ6C065BC is high power small mold package (HSMT8) MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ6C065BCTCR
Status | Recommended
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Applications

Switching

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-6.5

RDS(on)[Ω] VGS=1.8V(Typ)

0.025

RDS(on)[Ω] VGS=2.5V(Typ)

0.0186

RDS(on)[Ω] VGS=4.5V(Typ)

0.0149

RDS(on)[Ω] VGS=Drive (Typ)

0.025

Total gate charge Qg[nC]

22

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance.
  • High Power small mold Package (TSMT6)
  • Pb-free lead plating; RoHS compliant
  • Halogen Free.
X

Most Viewed