ROHM Product Detail

RQ5L030AT (New)
Pch -60V -3.0A, SOT-346T, Small Signal MOSFET

RQ5L030AT is a Small Signal MOSFET with Low on - resistance, suitable for Switching and Motor drives applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RQ5L030ATTCL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-3

RDS(on)[Ω] VGS=4.5V(Typ)

0.087

RDS(on)[Ω] VGS=10V(Typ)

0.078

RDS(on)[Ω] VGS=Drive (Typ)

0.087

Total gate charge Qg[nC]

8.7

Power Dissipation (PD)[W]

1

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on - resistance
  • Small Surface Mount Package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed