ROHM Product Detail

RQ5G040AT
P-channel -40V -4.0A, SOT-346T, small-signal MOSFET

RQ5G040AT is a small-signal MOSFET with low on-resistance, suitable for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5G040ATTCL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-40

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4.5V(Typ)

0.046

RDS(on)[Ω] VGS=10V(Typ)

0.037

RDS(on)[Ω] VGS=Drive (Typ)

0.046

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

  • Low on-resistance
  • Small Surface Mount Package (TSMT3)
  • Pb-free lead plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed