ROHM Product Detail

RQ5C035BC
P-channel -20V -3.5A Middle Power MOSFET

The small surface mount package RQ5C035BC is suitable for load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5C035BCTCL
Status | Recommended
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Applications

Switching

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-3.5

RDS(on)[Ω] VGS=1.8V(Typ)

0.084

RDS(on)[Ω] VGS=2.5V(Typ)

0.054

RDS(on)[Ω] VGS=4.5V(Typ)

0.042

RDS(on)[Ω] VGS=Drive (Typ)

0.084

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Find Similar

Features:

· Low on-resistance.
· Small Surface Mount Package (TSMT3)
· Pb-free lead plating; RoHS compliant.
· Halogen Free.
X

Most Viewed