RQ5A025ZP
Pch -12V -2.5A Small Signal MOSFET

RQ5A025ZP is a Small Signal MOSFET featuring low-on resistance and Built-in G-S Protection Diode. It is suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ5A025ZPTL
Status | Recommended
Package | TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.11

RDS(on)[Ω] VGS=1.8V(Typ.)

0.081

RDS(on)[Ω] VGS=2.5V(Typ.)

0.06

RDS(on)[Ω] VGS=4.5V(Typ.)

0.044

RDS(on)[Ω] VGS=Drive (Typ.)

0.11

Total gate charge Qg[nC]

13

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

  • Low on-resistance
  • Built-in G-S Protection Diode
  • Small and surface mount package(TSMT3)
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed