RQ3P045AT
Pch -100V -14.5A Power MOSFET

RQ3P045AT is a low on-resistance MOSFET suitable for switching and load switches.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3P045ATTB1
Status | Recommended
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

14.5

RDS(on)[Ω] VGS=4.5V(Typ.)

0.071

RDS(on)[Ω] VGS=10V(Typ.)

0.067

RDS(on)[Ω] VGS=Drive (Typ.)

0.071

Total gate charge Qg[nC]

25

Power Dissipation (PD)[W]

20

Drive Voltage[V]

4.5

Trr (Typ.)[ns]

37

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.75)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (HSMT8)
  • Pb-free plating;RoHS compliant
  • Halogen Free
X

Most Viewed