RQ3L070AT
Pch -60V -25A, HSMT8, Power MOSFET

RQ3L070AT is a power MOSFET, suitable for load switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3L070ATTB
Status | Active
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-25

RDS(on)[Ω] VGS=4.5V(Typ.)

0.025

RDS(on)[Ω] VGS=10V(Typ.)

0.022

RDS(on)[Ω] VGS=Drive (Typ.)

0.025

Total gate charge Qg[nC]

48

Power Dissipation (PD)[W]

20

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

  • Low on - resistance
  • High Power small mold Package (HSMT8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed