ROHM Product Detail

RF6C055BC
P-channel -20V -5.5A Middle Power MOSFET

RF6C055BC is low on-resistance and high power small mold package MOSFET for switching.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF6C055BCTCR
Status | Active
Package | TUMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

SOT-363T

JEITA Package

SC-113DA

Applications

Switching

Number of terminal

6

Polarity

P

Drain-Source Voltage VDSS[V]

-20

Drain Current ID[A]

-5.5

RDS(on)[Ω] VGS=1.8V(Typ)

0.0337

RDS(on)[Ω] VGS=2.5V(Typ)

0.0248

RDS(on)[Ω] VGS=4.5V(Typ)

0.0195

RDS(on)[Ω] VGS=Drive (Typ)

0.0337

Total gate charge Qg[nC]

15.2

Power Dissipation (PD)[W]

1

Drive Voltage[V]

-1.8

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Find Similar

Features:

  • Low on-resistance.
  • High Power small mold Package (TUMT6)
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed