ROHM Product Detail

RF4P025AT
P-channel -100V -2.5A Power MOSFET

RF4P025AT is a low on-resistance MOSFET suitable for switching and load switches.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4P025ATTCR
Status | Recommended
Package | HUML2020L8 (Single)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Switching

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-2.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.22

RDS(on)[Ω] VGS=10V(Typ)

0.2

RDS(on)[Ω] VGS=Drive (Typ)

0.22

Total gate charge Qg[nC]

10.2

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (HUML2020L8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed