RF4L040AT
Pch -60V -4A Power, DFN2020, MOSFET

RF4L040AT is a DFN package MOSFET suitable for switching and load switch applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4L040ATTCR
Status | Active
Package | HUML2020L8 (Single)
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=4.5V(Typ.)

0.078

RDS(on)[Ω] VGS=10V(Typ.)

0.07

RDS(on)[Ω] VGS=Drive (Typ.)

0.078

Total gate charge Qg[nC]

8.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2 (t=0.65)

Find Similar

Features:

  • Low on - resistance
  • High power small mold package (HUML2020L8)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
X

Most Viewed