ROHM Product Detail

RF4E075AT
P-channel -30V -7.5A Middle Power MOSFET

RF4E075AT which is High Power small mold package is suitable for Switching, Load switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF4E075ATTCR
Status | Recommended
Package | HUML2020L8 (Single)
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

DFN2020-8S

Applications

Switching

Number of terminal

8

Polarity

P

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-7.5

RDS(on)[Ω] VGS=4.5V(Typ)

0.0244

RDS(on)[Ω] VGS=10V(Typ)

0.0167

RDS(on)[Ω] VGS=Drive (Typ)

0.0244

Total gate charge Qg[nC]

11

Power Dissipation (PD)[W]

2

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.65)

Find Similar

Features:

・ Low on-resistance.
・ High Power Small Mold Package (HUML2020L8)
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free

Videos & Catalogs

 
Loading...
X

Most Viewed