RD3P01BAT
Pch -100V -10A Power MOSFET

RD3P01BAT is a low on-resistance power MOSFET suitable for switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3P01BATTL1
Status | Recommended
Package | TO-252
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-100

Drain Current ID[A]

-10

RDS(on)[Ω] VGS=6V(Typ.)

0.21

RDS(on)[Ω] VGS=10V(Typ.)

0.181

RDS(on)[Ω] VGS=Drive (Typ.)

0.21

Total gate charge Qg[nC]

12.3

Power Dissipation (PD)[W]

25

Drive Voltage[V]

-6

Trr (Typ.)[ns]

42

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on - resistance
  • High power small mold package
  • Pb-free plating ; RoHS compliant
  • 100% Rg and UIS tested
  • Halogen free
X

Most Viewed