ROHM Product Detail

RD3N045AT (New)
Pch -80V -4.5A, TO-252 (DPAK), Power MOSFET

RD3N045AT is a power MOSFET with low-on resistance and high power package, suitable for Switching and Motor drives applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3N045ATTL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Applications

Switching

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-80

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=6V(Typ)

0.59

RDS(on)[Ω] VGS=10V(Typ)

0.51

RDS(on)[Ω] VGS=Drive (Typ)

0.59

Total gate charge Qg[nC]

4

Power Dissipation (PD)[W]

17

Drive Voltage[V]

-6

Trr (Typ)[ns]

28

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on - resistance
  • High power package (TO-252)
  • Pb-free plating ; RoHS compliant
  • 100% Rg and UIS tested
  • Halogen free
X

Most Viewed