ROHM Product Detail

RD3H045SP
P-channel -45V -4.5A, TO-252 (DPAK), Power MOSFET

RD3H045SP is a Power MOSFET with low on-resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3H045SPTL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-4.5

RDS(on)[Ω] VGS=4V(Typ)

0.185

RDS(on)[Ω] VGS=4.5V(Typ)

0.16

RDS(on)[Ω] VGS=10V(Typ)

0.11

RDS(on)[Ω] VGS=Drive (Typ)

0.185

Total gate charge Qg[nC]

12

Power Dissipation (PD)[W]

15

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Drive circuits can be simple.
  • Parallel use is easy.
  • Pb-free plating ; RoHS compliant

Similar Products

 

Different Grade

RD3H045SPFRA   Grade| Automotive StatusRecommended

X

Most Viewed