ROHM Product Detail
Not Recommended for New Designs
RAL035P01
1.5V Drive P-channel MOSFET
Not Recommended for New Designs
RAL035P01
1.5V Drive P-channel MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RAL035P01
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RAL035P01TCR | RF4C100BCTCR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | TUMT6 | HUML2020L8 (Single) |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-363T | DFN2020-8S |
| Package Size [mm] | 2.1x2.0 (t=0.82) | 2.0x2.0 (t=0.65) |
| Number of terminal | 6 | 8 |
| Polarity | P | P |
| V DSS [V] | -12 | -20 |
| I D [A] | -3.5 | -10.0 |
| R DS(on) (Typ) @1.5V[O] | 0.075 | - |
| R DS(on) (Typ) @1.8V[O] | - | 0.0235 |
| R DS(on) (Typ) @2.5V[O] | 0.04 | 0.0154 |
| R DS(on) (Typ) @4.5V[O] | 0.03 | 0.012 |
| R DS(on) (Typ) @Drive[O] | 0.075 | 0.0235 |
| Drive Voltage [V] | -1.5 | -1.8 |
| Power Dissipation (PD) [W] | 1.0 | 2.0 |
| Q g (Typ)[nC] | 22.0 | 23.5 |
| Mounting Style | Surface mount | Surface mount |
| Applications | Switching | Switching |
| JEITA Package | SC-113DA | - |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X