ROHM Product Detail

Not Recommended for New Designs RAF040P01
1.5V Drive P-channel MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RAF040P01TCL
Package | TUMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Applications

Switching

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-4

RDS(on)[Ω] VGS=1.5V(Typ)

0.04

RDS(on)[Ω] VGS=2.5V(Typ)

0.027

RDS(on)[Ω] VGS=4.5V(Typ)

0.022

RDS(on)[Ω] VGS=Drive (Typ)

0.04

Total gate charge Qg[nC]

37

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

· Low voltage (1.5V) drive type
· P-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed