ROHM Product Detail

Not Recommended for New Designs BSS84
P-channel -60V -0.23A small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BSS84T116
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

P

Drain-Source Voltage VDSS[V]

-60

Drain Current ID[A]

-0.23

RDS(on)[Ω] VGS=4.5V(Typ)

3.5

RDS(on)[Ω] VGS=10V(Typ)

2.8

RDS(on)[Ω] VGS=Drive (Typ)

3.5

Power Dissipation (PD)[W]

0.35

Drive Voltage[V]

-4.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

  • Trench MOSFET technology
  • Very fast switching
  • 4.5V Drive
X

Most Viewed