ROHM Product Detail

RXH070N03
N-channel 30V 7A Power MOSFET

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RXH070N03TB1
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

SOP8

Applications

Switching

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

7

RDS(on)[Ω] VGS=4V(Typ)

0.028

RDS(on)[Ω] VGS=4.5V(Typ)

0.025

RDS(on)[Ω] VGS=10V(Typ)

0.02

RDS(on)[Ω] VGS=Drive (Typ)

0.028

Total gate charge Qg[nC]

5.8

Power Dissipation (PD)[W]

2

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.75)

Find Similar

Features:

· 4V-drive type
· N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed