ROHM Product Detail

RX3R05BBH
N-channel 150V 50A, TO-220AB, Power MOSFET

RX3R05BBH is a Power MOSFET with low on-resistance and high power small mold package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX3R05BBHC16
Status | Recommended
Package | TO-220AB
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

150

Drain Current ID[A]

50

RDS(on)[Ω] VGS=6V(Typ)

0.024

RDS(on)[Ω] VGS=10V(Typ)

0.022

RDS(on)[Ω] VGS=Drive (Typ)

0.024

Total gate charge Qg[nC]

25

Power Dissipation (PD)[W]

89

Drive Voltage[V]

6

trr (Typ.)[ns]

115

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.35x10.16 (t=4.64)

Find Similar

Features:

  • Low on-resistance
  • High power small mold package (TO220AB)
  • Pb-free plating ; RoHS compliant
  • 100% Rg and UIS tested
  • Halogen free
X

Most Viewed