RX3P10BBH
Nch 100V 170A, TO-220AB, Power MOSFET

RX3P10BBH is a power MOSFET with low on-resistance and high power small mold package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX3P10BBHC16
Status | Recommended
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 100
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

170

RDS(on)[Ω] VGS=6V(Typ.)

0.0029

RDS(on)[Ω] VGS=10V(Typ.)

0.0025

RDS(on)[Ω] VGS=Drive (Typ.)

0.0029

Total gate charge Qg[nC]

89

Power Dissipation (PD)[W]

189

Drive Voltage[V]

6

Trr (Typ.)[ns]

90

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.16x19.15 (t=4.64)

Find Similar

Features:

  • Low on - resistance
  • High power small mold package (TO220AB)
  • Pb-free plating ; RoHS compliant
  • 100% UIS tested
X

Most Viewed