RX3L18BBG
Nch 60V 240A, TO-220AB, Power MOSFET

RX3L18BBG is a power MOSFET with low on-resistance and High power package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX3L18BBGC16
Status | Recommended
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

240

RDS(on)[Ω] VGS=4.5V(Typ.)

0.00173

RDS(on)[Ω] VGS=10V(Typ.)

0.00141

RDS(on)[Ω] VGS=Drive (Typ.)

0.00173

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

192

Drive Voltage[V]

4.5

Trr (Typ.)[ns]

85

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.16x19.15 (t=4.64)

Find Similar

Features:

  • Low on-resistance
  • High power package (TO-220AB)
  • Pb-free plating ; RoHS compliant
  • Halogen free
X

Most Viewed