ROHM Product Detail
Not Recommended for New Designs
RX3L07BGN
Nch 60V 70A, TO-220AB, Power MOSFET
Not Recommended for New Designs
RX3L07BGN
Nch 60V 70A, TO-220AB, Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RX3L07BGN
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RX3L07BGNC16 | RX3L07BBGC16 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TO-220AB | TO-220AB |
| Unit Quantity | 1000 | 1000 |
| Minimum Packing Quantity | 1000 | 50 |
| Packing Type | Tube | Tube |
| RoHS | Yes | Yes |
| Package Code | TO-220AB | TO-220AB |
| Package Size [mm] | 15.35x10.16 (t=4.64) | 15.35x10.16 (t=4.64) |
| Number of terminal | 3 | 3 |
| Polarity | N | N |
| V DSS [V] | 60 | 60 |
| I D [A] | 70.0 | 105.0 |
| R DS(on) (Typ) @4.5V[O] | 0.0073 | 0.0047 |
| R DS(on) (Typ) @10V[O] | 0.0052 | 0.0035 |
| R DS(on) (Typ) @Drive[O] | 0.0073 | 0.0047 |
| Drive Voltage [V] | 4.5 | 4.5 |
| Power Dissipation (PD) [W] | 96.0 | 89.0 |
| Q g (Typ)[nC] | 27.0 | 23.0 |
| trr (Typ.)[ns] | - | 49 |
| Mounting Style | Leaded type | Leaded type |
| Applications | Switching | Switching |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X