ROHM Product Detail

RX3G18BBG
N-channel 40V 270A, TO-220AB, Power MOSFET

RX3G18BBG is a Power MOSFET with low on-resistance and High power package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX3G18BBGC16
Status | Recommended
Package | TO-220AB
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Package Code

TO-220AB

Applications

Switching

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

270

RDS(on)[Ω] VGS=4.5V(Typ)

0.00143

RDS(on)[Ω] VGS=10V(Typ)

0.00113

RDS(on)[Ω] VGS=Drive (Typ)

0.00143

Total gate charge Qg[nC]

105

Power Dissipation (PD)[W]

192

Drive Voltage[V]

4.5

trr (Typ.)[ns]

100

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.35x10.16 (t=4.64)

Find Similar

Features:

  • Low on-resistance
  • High power package (TO-220AB)
  • Pb-free plating ; RoHS compliant
  • Halogen free
X

Most Viewed