ROHM Product Detail

RX2L10BBG (New)
Nch 60V 180A, TO-220FP, Power MOSFET

RX2L10BBG is a power MOSFET with low on-resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RX2L10BBGC7G
Status | Recommended
Package | TO-220FM (C7G)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Package Code

TO-220FP

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

180

RDS(on)[Ω] VGS=4.5V(Typ)

0.00173

RDS(on)[Ω] VGS=10V(Typ)

0.00141

RDS(on)[Ω] VGS=Drive (Typ)

0.00173

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

100

Drive Voltage[V]

4.5

Trr (Typ)[ns]

85

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.97x10.1 (t=5.0)

Find Similar

Features:

  • Low on - resistance
  • High power package (TO-220FM)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
X

Most Viewed