RV2E014AJ
Nch 30V 1.4A, DFN1006-3, Small Signal MOSFET

RV2E014AJ is a power MOSFET with low-on resistance and High power package, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RV2E014AJT2CL
Status | Active
Package | VML1006
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DFN1006-3

JEITA Package

SC-101

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

1.4

RDS(on)[Ω] VGS=2.5V(Typ.)

0.225

RDS(on)[Ω] VGS=4.5V(Typ.)

0.17

RDS(on)[Ω] VGS=Drive (Typ.)

0.225

Power Dissipation (PD)[W]

0.6

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.6x1 (t=0.4)

Find Similar

Features:

  • Low on - Resistance, High Current.
  • High Power small mold Package(DFN1006).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
X

Most Viewed