ROHM Product Detail

Not Recommended for New Designs RV1C002UN
1.2V Drive N-channel small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RV1C002UNT2CL
Package | VML0806
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN0806-3

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.15

RDS(on)[Ω] VGS=1.2V(Typ)

3.8

RDS(on)[Ω] VGS=1.5V(Typ)

2.7

RDS(on)[Ω] VGS=2.5V(Typ)

1.7

RDS(on)[Ω] VGS=4.5V(Typ)

1.4

RDS(on)[Ω] VGS=Drive (Typ)

3.8

Power Dissipation (PD)[W]

0.1

Drive Voltage[V]

1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

0.8x0.6 (t=0.39)

Features:

· Low voltage drive (1.2V) type
· The Ultra Small Package (0806size)
· For portable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.
X

Most Viewed