ROHM Product Detail
Not Recommended for New Designs
RUE002N02
1.2V Drive Nch MOSFET
Not Recommended for New Designs
RUE002N02
1.2V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RUE002N02
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RUE002N02TL | RE1C002UNTCL |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | EMT3 | EMT3F |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-416 | SOT-416FL |
| Package Size [mm] | 1.6x1.6 (t=0.9) | 1.6x1.6 (t=0.85) |
| Number of terminal | 3 | 3 |
| Polarity | Nch | Nch |
| V DSS [V] | 20 | 20 |
| I D [A] | 0.2 | 0.2 |
| R DS(on) (Typ) @1.2V[O] | 1.6 | 1.6 |
| R DS(on) (Typ) @1.5V[O] | 1.2 | 1.2 |
| R DS(on) (Typ) @2.5V[O] | 0.8 | 0.8 |
| R DS(on) (Typ) @Drive[O] | 1.6 | 1.6 |
| Drive Voltage [V] | 1.2 | 1.2 |
| Power Dissipation (PD) [W] | 0.15 | 0.15 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-75A | SC-89 |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
Show / Hide Parameters
X