ROHM Product Detail

RU1C002UN
1.2V Drive N-channel MOSFET

MOSFETs are made as ultra-low on-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RU1C002UNTCL
Status | Recommended
Package | UMT3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323FL

JEITA Package

SC-85

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

0.2

RDS(on)[Ω] VGS=1.2V(Typ)

1.6

RDS(on)[Ω] VGS=1.5V(Typ)

1.2

RDS(on)[Ω] VGS=2.5V(Typ)

0.8

RDS(on)[Ω] VGS=Drive (Typ)

1.6

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

1.2

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=1.05)

Find Similar

Features:

· Low voltage (1.2V) drive type
· N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed