ROHM Product Detail
Not Recommended for New Designs
RSE002N06
2.5V Drive Nch MOSFET
Not Recommended for New Designs
RSE002N06
2.5V Drive Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSE002N06
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSE002N06TL | RE1L002SNTL |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | EMT3 | EMT3F |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-416 | SOT-416FL |
Package Size [mm] | 1.6x1.6 (t=0.9) | 1.6x1.6 (t=0.85) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 60 | 60 |
I D [A] | 0.25 | 0.25 |
R DS(on) (Typ) @2.5V[O] | 3.0 | 3.0 |
R DS(on) (Typ) @4V[O] | 2.3 | 2.3 |
R DS(on) (Typ) @4.5V[O] | 2.1 | 2.1 |
R DS(on) (Typ) @10V[O] | 1.7 | 1.7 |
R DS(on) (Typ) @Drive[O] | 3.0 | 3.0 |
Drive Voltage [V] | 2.5 | 2.5 |
Power Dissipation (PD) [W] | 0.15 | 0.2 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-75A | SC-89 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

100V Power MOSFET for AI Servers RY7P250BM
2025-05-22 00:00:00.0
( 2:47 )
Developed the RY7P250BM, a 100V power MOSFET that combines Wide-SOA and low on-resistance, making it ideal for hot-swap circuits in AI servers.
Developed the RY7P250BM, a 100V power MOSFET that combines Wide-SOA and low on-resistance, making it ideal for hot-swap circuits in AI servers.
Videos

Low ON-Resistance Nch Power MOSFETs RS6/RH6 Series
2023-05-15 00:00:00.0
( 2:09 )
These products utilize ROHM’s latest generation fine element structure that significantly reduces ON resistance per unit area.
These products utilize ROHM’s latest generation fine element structure that significantly reduces ON resistance per unit area.
Show / Hide Parameters
X