ROHM Product Detail

RS7P150BH (New)
Nch 100V 150A, DFN5060-8S, Power MOSFET

RS7P150BH is a power MOSFET with low-on resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RS7P150BHTB1
Status | Recommended
Package | DFN5060T8LSHAAE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

DFN5060-8S

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

150

RDS(on)[Ω] VGS=6V(Typ)

0.0037

RDS(on)[Ω] VGS=10V(Typ)

0.0029

RDS(on)[Ω] VGS=Drive (Typ)

0.0037

Total gate charge Qg[nC]

47

Power Dissipation (PD)[W]

180

Drive Voltage[V]

6

Trr (Typ)[ns]

75

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • High power package (DFN5060T8LSHAAE)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed