ROHM Product Detail

RS7N200CH (New)
N-channel 80V 295A, DFN5060-8S, Power MOSFET

RS7N200CH is a Power MOSFET with low on-resistance and high power package, suitable for Switching, Motor drives, and DC/DC converter.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RS7N200CHTB1
Status | Recommended
Package | DFN5060T8LSHAAE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Code

DFN5060-8S

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

80

Drain Current ID[A]

295

RDS(on)[Ω] VGS=10V(Typ)

0.00121

RDS(on)[Ω] VGS=Drive (Typ)

0.00136

Total gate charge Qg[nC]

55

Power Dissipation (PD)[W]

216

Drive Voltage[V]

8

trr (Typ.)[ns]

76

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power package (DFN5060T8LSHAAE)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed