RS7L200CG (New)
Nch 60V 275A, DFN5060-8S, Power MOSFET
RS7L200CG (New)
Nch 60V 275A, DFN5060-8S, Power MOSFET
RS7L200CG is a power MOSFET with low-on resistance and high power package, suitable for switching, motor drives, and DC/DC converter.
Product Detail
Specifications:
Package Code
DFN5060-8S
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
275
RDS(on)[Ω] VGS=4.5V(Typ)
0.0176
RDS(on)[Ω] VGS=10V(Typ)
0.0118
Total gate charge Qg[nC]
47
Power Dissipation (PD)[W]
216
Drive Voltage[V]
4.5
trr (Typ.)[ns]
67
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
175
Package Size [mm]
6.0x5.0 (t=1.1)
Features:
- Low on - resistance
- High power package (DFN5060T8LSHAAE)
- Pb-free plating ; RoHS compliant
- Halogen Free
- 100% Rg and UIS tested