ROHM Product Detail

RS7G200CG (New)
Nch 40V 410A, DFN5060-8S, Power MOSFET

RS7G200CG is a power MOSFET with low-on resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RS7G200CGTB1
Status | Recommended
Package | DFN5060T8LSHAAE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

DFN5060-8S

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

410

RDS(on)[Ω] VGS=4.5V(Typ)

0.00081

RDS(on)[Ω] VGS=10V(Typ)

0.00056

RDS(on)[Ω] VGS=Drive (Typ)

0.00081

Total gate charge Qg[nC]

63

Power Dissipation (PD)[W]

216

Drive Voltage[V]

4.5

Trr (Typ)[ns]

82

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • High power package (DFN5060T8LSHAAE)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed