ROHM Product Detail

RS7E200BG
N-channel 30V 390A, DFN5060-8S, Power MOSFET

RS7E200BG is a Power MOSFET with low on-resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS7E200BGTB1
Status | Recommended
Package | DFN5060T8LSHAAE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

DFN5060-8S

Applications

Switching

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

390

RDS(on)[Ω] VGS=4.5V(Typ)

0.00075

RDS(on)[Ω] VGS=10V(Typ)

0.00053

RDS(on)[Ω] VGS=Drive (Typ)

0.00075

Total gate charge Qg[nC]

60

Power Dissipation (PD)[W]

180

Drive Voltage[V]

4.5

trr (Typ.)[ns]

86

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x5.0 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power package (DFN5060T8LSHAAE)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed