ROHM Product Detail

RS6L120BH
N-channel 60V 150A, HSOP8, Power MOSFET

RS6L120BH is a Power MOSFET with low on-resistance and High power small mold package, suitable for switching, motor drives and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS6L120BHTB1
Status | Recommended
Package | HSOP8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

150

RDS(on)[Ω] VGS=6V(Typ)

0.0027

RDS(on)[Ω] VGS=10V(Typ)

0.0021

RDS(on)[Ω] VGS=Drive (Typ)

0.0027

Total gate charge Qg[nC]

30

Power Dissipation (PD)[W]

104

Drive Voltage[V]

6

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed