RS6L120BG
Nch 60V 150A, HSOP8, Power MOSFET

RS6L120BG is a power MOSFET with low on - resistance, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS6L120BGTB1
Status | Recommended
Package | HSOP8 (Single)
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSOP8S (5x6)

Applications

Switching

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

150

RDS(on)[Ω] VGS=4.5V(Typ.)

0.003

RDS(on)[Ω] VGS=10V(Typ.)

0.0021

RDS(on)[Ω] VGS=Drive (Typ.)

0.003

Total gate charge Qg[nC]

25

Power Dissipation (PD)[W]

104

Drive Voltage[V]

4.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.9x6 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • High power package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested

Supporting Information

 

Overview

This MOSFET achieves an industry-leading RDS(on) of 2.1mΩ – approx. 50% lower than conventional – by increasing device performance and adopting the HSOP8/HSMT8 package featuring low-resistance copper clip connections. What’s more, improving the element gate structure reduces Qgd, which is generally in a trade-off relationship with RDS(on), by approx. 40% vs conventional products (comparing typical values for RDS(on) and Qgd for 60V HSOP8 package products). These improvements reduce both switching and conduction losses, greatly contributing to higher application efficiency. As an example, when comparing the efficiency of a power supply evaluation board for industrial equipment, this product achieves an industry-leading efficiency of approx. 95% (peak) in the output current range during steady-state operation.

MOSFET Performance Comparison:
New RS6xxxxBx/RH6xxxxBx Series vs Conventional Products
Efficiency Comparison Using
a Power Supply Evaluation Board
for Industrial Equipment

Application Examples

◇ Power supplies for servers and communication base stations
◇ Motors for industrial and consumer products

Also suitable for a variety of power supply circuits and motor-equipped devices

X

Most Viewed