ROHM Product Detail

RS6G122CG (New)
Nch 40V 225A, HSOP8, Power MOSFET

RS6G122CG is a power MOSFET with low on-resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS6G122CGTB1
Status | Recommended
Package | HSOP8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

225

RDS(on)[Ω] VGS=4.5V(Typ)

0.00159

RDS(on)[Ω] VGS=10V(Typ)

0.00102

RDS(on)[Ω] VGS=Drive (Typ)

0.00159

Total gate charge Qg[nC]

28

Power Dissipation (PD)[W]

125

Drive Voltage[V]

4.5

Trr (Typ)[ns]

56

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on - resistance
  • High power package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested
X

Most Viewed