ROHM Product Detail

RS6G120CH
N-channel 40V 300A, HSOP8, Power MOSFET

RS6G120CH is a Power MOSFET with low on-resistance and high power package, suitable for switching, motor drives, and DC/DC converter.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RS6G120CHTB1
Status | Recommended
Package | HSOP8 (Single,TB1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

HSOP8

Applications

Switching

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

40

Drain Current ID[A]

300

RDS(on)[Ω] VGS=6V(Typ)

0.00125

RDS(on)[Ω] VGS=10V(Typ)

0.00078

RDS(on)[Ω] VGS=Drive (Typ)

0.00125

Total gate charge Qg[nC]

44

Power Dissipation (PD)[W]

166

Drive Voltage[V]

6

trr (Typ.)[ns]

70

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

6.0x4.9 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power package (HSOP8)
  • Pb-free plating ; RoHS compliant
  • Halogen free
  • 100% Rg and UIS tested

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68021
    • 1.3kW Half-Bridge LLC Evaluation Board
    • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment. Operating from a 390 V DC input, it delivers a 12 V output with a maximum current of 108 A. The board is equipped with 4th-generation SJ-MOSFETs on the primary side and 7th-generation synchronous rectification (SR) MOSFETs on the secondary side, achieving a peak efficiency of 97.0%.
      *This design is provided for reference purposes only.

X

Most Viewed